FGA20N120FTD: 1200V, 20A, Field Stop Trench IGBT

Description: Using advanced field stop trench technology, Fairc...
  • Using advanced field stop trench technology, Fairchild’s 1200V trench IGBTs offer superior conduction and switching performances for soft switching applications. The device can operate in parallel configuration with exceptional avalanche ruggedness. This device is designed for induction heating and microwave oven.
  • Features
  • Field stop trench technology
  • High speed switching
  • Low saturation voltage: VCE(sat) =1.6V @ IC = 20A
  • High input impedance
  • RoHS compliant
  • Applications
  • Consumer Appliances
  • Technical Documentation & Design Resources
    Availability and Samples
    FGA20N120FTDTU
  • Status: Active
  • Compliance: Pb-free 
  • Description: 1200V, 20A, Field Stop Trench IGBT
  • Package Type: TO-3P-3L
  • Package Case Outline: 340BZ
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 450
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • ON Semiconductor:900
  • Specifications
  • V(BR)CES Typ (V): 1200 
  • IC Max (A): 20 
  • VCE(sat) Typ (V): 1.6 
  • VF Typ (V): 1.3 
  • Eoff Typ (mJ): 0.71 
  • Eon Typ (mJ): 0.42 
  • Trr Typ (ns): 485 
  • Irr Typ (A): 48 
  • Gate Charge Typ (nC): 137 
  • Short Circuit Withstand (µs):
  • EAS Typ (mJ):
  • PD Max (W): 298 
  • Co-Packaged Diode: Yes 
  • Package Type: TO-3P-3L 
  • ON Semiconductor Full Web Site