FGA25N120ANTDTU: 1200V, 25A, NPT Trench IGBT

Description: Using Fairchild's proprietary trench design and ad...
  • Using Fairchild's proprietary trench design and advanced NPT technology, the 1200V NPT IGBT offers superior conduction and switching performances, high avalanche ruggedness and easy parallel operation. This device is well suited for the resonant or soft switching application such as induction heating, microwave oven
  • Features
  • NPT Trench Technology, Positive temperature coefficient
  • Low saturation voltage: VCE(sat) , typ = 2.0V@ IC = 25A and TC = 25°C
  • Low switching loss: EOFF, typ = 0.96mJ@ IC= 25A and TC= 25°C
  • Extremely enhanced avalanche capability
  • Applications
  • Consumer Appliances
  • Technical Documentation & Design Resources
    Availability and Samples
    FGA25N120ANTDTU-F109
  • Status: Active
  • Compliance: Pb-free 
  • Description: 1200V, 25A, NPT Trench IGBT
  • Package Type: TO-3P-3L
  • Package Case Outline: 340BZ
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 450
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • Specifications
  • V(BR)CES Typ (V): 1200 
  • IC Max (A):  
  • VCE(sat) Typ (V):  
  • VF Typ (V):
  • Eoff Typ (mJ): 0.96 
  • Eon Typ (mJ): 4.1 
  • Trr Typ (ns):  
  • Irr Typ (A): 27 
  • Gate Charge Typ (nC): 200 
  • Short Circuit Withstand (µs):
  • EAS Typ (mJ):
  • PD Max (W): 312 
  • Co-Packaged Diode:  
  • Package Type: TO-3P-3L 
  • ON Semiconductor Full Web Site