FGA25S125P: 1250V, 25A, Shorted-anode IGBT

Description: Using advanced field stop trench and shorted-anode...
  • Using advanced field stop trench and shorted-anode technology, Fairchild’s shorted-anode trench IGBTs offer superior conduction and switching performances for soft switching applications. The device can operate in parallel configuration with exceptional avalanche capability . This device is designed for induction heating and microwave oven.
  • Features
  • High speed switching
  • Low saturation voltage: VCE(sat) =1.8V @ IC = 25A
  • High input impedance
  • RoHS compliant
  • Applications
  • Consumer Appliances
  • Technical Documentation & Design Resources
    Availability and Samples
    FGA25S125P-SN00337
  • Status: Active
  • Compliance: Pb-free 
  • Description: 1250V, 25A, Shorted-anode IGBT
  • Package Type: TO-3P-3L
  • Package Case Outline: 340BZ
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 450
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:<1K
  • Specifications
  • V(BR)CES Typ (V): 1250 
  • IC Max (A):  
  • VCE(sat) Typ (V):  
  • VF Typ (V): 2.1 
  • Eoff Typ (mJ): 0.58 
  • Eon Typ (mJ): 1.085 
  • Trr Typ (ns):
  • Irr Typ (A):
  • Gate Charge Typ (nC): 204 
  • Short Circuit Withstand (µs):
  • EAS Typ (mJ):
  • PD Max (W): 250 
  • Co-Packaged Diode:  
  • Package Type: TO-3P-3L 
  • ON Semiconductor Full Web Site