FGA40T65UQDF: 650 V, 40 A Field Stop Trench IGBT

Description: FGA40T65UQDF...
  • FGA40T65UQDF
  • Features
    Technical Documentation & Design Resources
    Availability and Samples
    FGA40T65UQDF
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 650 V, 40 A Field Stop Trench IGBT
  • Package Type: TO-3P-3L
  • Package Case Outline: 340BZ
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 450
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:<1K
  • ON Semiconductor:3,600
  • Specifications
  • V(BR)CES Typ (V): 650 
  • IC Max (A): 40 
  • VCE(sat) Typ (V): 1.33 
  • VF Typ (V): 1.5 
  • Eoff Typ (mJ): 0.31 
  • Eon Typ (mJ): 0.989 
  • Trr Typ (ns): 251 
  • Irr Typ (A):
  • Gate Charge Typ (nC): 306 
  • Short Circuit Withstand (µs):
  • EAS Typ (mJ):
  • PD Max (W): 231 
  • Co-Packaged Diode: Yes 
  • Package Type: TO-3P-3L 
  • ON Semiconductor Full Web Site