FGA50N100BNTD: 1000V, NPT Trench IGBT

Description: Using Fairchild's proprietary trench design and ad...
  • Using Fairchild's proprietary trench design and advanced NPT technology, the 1000V NPT IGBT offers superior conduction and switching performances, high avalanche ruggedness and easy parallel operation. This device offers the optimum performance for hard switching application such as UPS, welder , induction heating and microwave oven applications.
  • Features
  • High Speed Switching
  • Low Saturation Voltage: VCE(sat) = 2.5V @ IC = 60A
  • High Input Impedance
  • Applications
  • Uninterruptible Power Supply
  • Other Industrial
  • Technical Documentation & Design Resources
    Availability and Samples
    FGA50N100BNTDTU
  • Status: Active
  • Compliance: Pb-free 
  • Description: 1000V, NPT Trench IGBT
  • Package Type: TO-3P-3L
  • Package Case Outline: 340BZ
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 450
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • Specifications
  • V(BR)CES Typ (V): 1000 
  • IC Max (A): 35 
  • VCE(sat) Typ (V): 2.5 
  • VF Typ (V): 1.2 
  • Eoff Typ (mJ):
  • Eon Typ (mJ):
  • Trr Typ (ns): 1.2 
  • Irr Typ (A):
  • Gate Charge Typ (nC): 275 
  • Short Circuit Withstand (µs):
  • EAS Typ (mJ):
  • PD Max (W): 156 
  • Co-Packaged Diode: Yes 
  • Package Type: TO-3P-3L 
  • ON Semiconductor Full Web Site