FGA50S110P: 1100V, 50A, Shorted-anode IGBT

Description: Using advanced field stop trench and shorted-anode...
  • Using advanced field stop trench and shorted-anode technology, Fairchild’s shorted-anode trench IGBTs offer superior conduction and switching performances for switching applications. This device is tailored to induction cooker and microwave oven.
  • Features
  • Intrinsic anti-parallel diode for soft-switching applications
  • High switching frequency range 10 kHz to 50kHz
  • High temperature stable behavior (Tjmax = 175oC)
  • Low saturation voltage drop : VCE(sat) = 2.06 V @ IC = 50 A
  • Robust pot detection noise immunity
  • RoHS compliant (Pb-free lead plating)
  • Technical Documentation & Design Resources
    Availability and Samples
    FGA50S110P
  • Status: Active
  • Compliance: Pb-free 
  • Description: 1100V, 50A, Shorted-anode IGBT
  • Package Type: TO-3P-3L
  • Package Case Outline: 340BZ
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 450
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:<100
  • Specifications
  • V(BR)CES Typ (V): 1100 
  • IC Max (A): 30 
  • VCE(sat) Typ (V): 2.06 
  • VF Typ (V): 1.96 
  • Eoff Typ (mJ): 0.99 
  • Eon Typ (mJ): 2.24 
  • Trr Typ (ns):
  • Irr Typ (A):
  • Gate Charge Typ (nC): 195 
  • Short Circuit Withstand (µs):
  • EAS Typ (mJ):
  • PD Max (W): 300 
  • Co-Packaged Diode: Yes 
  • Package Type: TO-3P-3L 
  • ON Semiconductor Full Web Site