FGA60N60UFD: 600V, 60A, Field Stop IGBT

Description: Using novel field stop IGBT technology, Fairchild’...
  • Using novel field stop IGBT technology, Fairchild’s field stop IGBTs offer the optimum performance for solar inverter, UPS, welder and PFC applications where low conduction and switching losses are essential.
  • Features
  • High Current Capability
  • Low saturation voltage: VCE(sat) =1.9V @ IC = 60A
  • High Input Impedance
  • Fast switching: EOFF =14uJ/A
  • RoHS compliant
  • Applications
  • Energy Generation & Distribution
  • Technical Documentation & Design Resources
    Availability and Samples
    FGA60N60UFDTU
  • Status: Active
  • Compliance: Pb-free 
  • Description: 600V, 60A, Field Stop IGBT
  • Package Type: TO-3P-3L
  • Package Case Outline: 340BZ
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 450
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • Newark:<1K
  • ON Semiconductor:2,250
  • Specifications
  • V(BR)CES Typ (V): 600 
  • IC Max (A): 60 
  • VCE(sat) Typ (V): 1.9 
  • VF Typ (V):
  • Eoff Typ (mJ): 0.81 
  • Eon Typ (mJ): 1.81 
  • Trr Typ (ns): 179 
  • Irr Typ (A):
  • Gate Charge Typ (nC): 188 
  • Short Circuit Withstand (µs):
  • EAS Typ (mJ):
  • PD Max (W): 298 
  • Co-Packaged Diode: Yes 
  • Package Type: TO-3P-3L 
  • ON Semiconductor Full Web Site