FGA6540WDF: 650 V, 40 A Field Stop Trench IGBT

Description: Using novel field stop IGBT technology, Fairchild’...
  • Using novel field stop IGBT technology, Fairchild’s new series of field stop 3rd generation IGBTs offer the optimum performance for welder application where low conduction and switching losses are essential.
  • Features
  • Maximum Junction Temperature : TJ =175°C
  • Positive Temperaure Co-efficient for Easy Parallel Operating
  • High Current Capability
  • Low Saturation Voltage: VCE(sat) =1.8 V(Typ.) @ IC = 40 A
  • 100% of the Parts Tested for ILM(1)
  • High Input Impedance
  • Fast Switching
  • Tighten Parameter Distribution
  • RoHS Compliant
  • Technical Documentation & Design Resources
    Availability and Samples
    FGA6540WDF
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 650 V, 40 A Field Stop Trench IGBT
  • Package Type: TO-3P-3L
  • Package Case Outline: 340BZ
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 450
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:<1K
  • Specifications
  • V(BR)CES Typ (V): 650 
  • IC Max (A): 40 
  • VCE(sat) Typ (V): 1.8 
  • VF Typ (V): 1.5 
  • Eoff Typ (mJ): 0.25 
  • Eon Typ (mJ): 1.37 
  • Trr Typ (ns): 238 
  • Irr Typ (A):
  • Gate Charge Typ (nC): 55.5 
  • Short Circuit Withstand (µs):
  • EAS Typ (mJ):
  • PD Max (W): 238 
  • Co-Packaged Diode: Yes 
  • Package Type: TO-3P-3L 
  • ON Semiconductor Full Web Site