FGAF40N60SMD: 600V, 40A, Field Stop IGBT

Description: Using novel field stop IGBT technology, Fairchild’...
  • Using novel field stop IGBT technology, Fairchild’s new series of field stop 2 nd generation IGBTs offer the optimum performance for consumer appliances, motion control and home appliances where low conduction and switching losses are essential.
  • Features
  • Maximum junction temperature : TJ = 175°C
  • Positive temperaure co-efficient for easy parallel operating
  • High current capability
  • Low saturation voltage: VCE(sat) = 1.9V(Typ.) @ IC = 40A
  • High input impedance
  • Fast switching: EOFF =6.5uJ/A
  • Tightened parameter distribution
  • RoHS compliant
  • Applications
  • Consumer Appliances
  • Motion Control - Home Appliance
  • Technical Documentation & Design Resources
    Availability and Samples
    FGAF40N60SMD
  • Status: Active
  • Compliance: Pb-free 
  • Description: 600V, 40A, Field Stop IGBT
  • Package Type: TO-3PF-3L
  • Package Case Outline: 340AH
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 360
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:<100
  • Mouser:>1K
  • Specifications
  • V(BR)CES Typ (V): 600 
  • IC Max (A): 40 
  • VCE(sat) Typ (V): 1.9 
  • VF Typ (V): 2.3 
  • Eoff Typ (mJ): 0.26 
  • Eon Typ (mJ): 0.87 
  • Trr Typ (ns): 110 
  • Irr Typ (A):
  • Gate Charge Typ (nC): 119 
  • Short Circuit Withstand (µs):
  • EAS Typ (mJ):
  • PD Max (W): 115 
  • Co-Packaged Diode: Yes 
  • Package Type: TO-3PF-3L 
  • ON Semiconductor Full Web Site