FGAF40N60UF: 600V, PT IGBT

Description: Fairchild's UF series of IGBTs provide low conduct...
  • Fairchild's UF series of IGBTs provide low conduction and switching losses. The UF series is designed for applications such as general inverters and PFC where high speed switching is a required feature.
  • Features
  • High speed switching: Eoff =12uJ/A
  • Low saturation voltage : VCE(sat) = 2.3 V @ IC = 20A
  • High input impedance
  • Applications
  • Motion Control - Home Appliance
  • Technical Documentation & Design Resources
    Availability and Samples
    FGAF40N60UFTU
  • Status: Active
  • Compliance: Pb-free 
  • Description: 600V, PT IGBT
  • Package Type: TO-3PF-3L
  • Package Case Outline: 340AH
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 360
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • Newark:<1K
  • Specifications
  • V(BR)CES Typ (V): 600 
  • IC Max (A): 20 
  • VCE(sat) Typ (V): 2.3 
  • VF Typ (V):
  • Eoff Typ (mJ): 0.13 
  • Eon Typ (mJ): 0.47 
  • Trr Typ (ns):
  • Irr Typ (A):
  • Gate Charge Typ (nC): 77 
  • Short Circuit Withstand (µs):
  • EAS Typ (mJ):
  • PD Max (W): 100 
  • Co-Packaged Diode: No 
  • Package Type: TO-3PF-3L 
  • ON Semiconductor Full Web Site