FGB20N60S_F085: 600V, 20A, 2.2V, D2PAK
Field Stop IGBT

Description: Using novel field-stop IGBT technology, Fairchild’...
  • Using novel field-stop IGBT technology, Fairchild’s new series of field-stop IGBTs offer optimum performance for automotive chargers, inverters, and other applications where low conduction and switching losses are essential.
  • Features
  • High current capability
  • Low saturation voltage: VCE(sat) = 2.2V @ IC = 20A
  • High input impedance
  • Fast switching
  • Qualified to Automotive Requirements of AEC-Q101
  • RoHS complaint
  • Technical Documentation & Design Resources
    Availability and Samples
    FGB20N60SFD-F085
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free 
  • Description: 600V, 20A, 2.2V, D2PAK
    Field Stop IGBT
  • Package Type: D2PAK-3 / TO-263-2
  • Package Case Outline: 418AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Specifications
  • V(BR)CES Typ (V): 600 
  • IC Max (A): 40 
  • VCE(sat) Typ (V):  
  • VF Typ (V): 1.9 
  • Eoff Typ (mJ): 0.13 
  • Eon Typ (mJ): 0.31 
  • Trr Typ (ns): 111 
  • Irr Typ (A):
  • Gate Charge Typ (nC): 63 
  • Short Circuit Withstand (µs):
  • EAS Typ (mJ):
  • PD Max (W): 208 
  • Co-Packaged Diode:  
  • Package Type: D2PAK-3 / TO-263-2 
  • ON Semiconductor Full Web Site