FGB3040CS_F085: 430V, 19A, 1.6V, 300mJ, D2PAK, Current Sensing EcoSPARK® I, N-Channel Ignition IGBT

Description: The FGB3040CS is an lgnition IGBT that offers outs...
  • The FGB3040CS is an lgnition IGBT that offers outstand-ing SCIS capability along with a ratiometric emitter current sensing capability. This sensing is based on a emitter active area ratio of 200:1. The output is provided through a fourth (sense) lead. This signal provides a current level that is proportional to the main collector to emitter current. The effective ratio as measured on the sense lead is a function of the sense output, the collector current and the gate to emitter drive voltage.
  • Features
  • SCIS Energy = 300mJ at TJ = 25°C
  • Logic Level Gate Drive
  • Qualified to AEC Q101
  • RoHS Compliant
  • Applications
  • Body Electronics
  • Technical Documentation & Design Resources
    Availability and Samples
    FGB3040CS
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free 
  • Description: 430V, 19A, 1.6V, 300mJ, D2PAK, Current Sensing EcoSPARK® I, N-Channel Ignition IGBT
  • Package Type: D2PAK-6 / TO-263-6
  • Package Case Outline: 418AX
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:<1K
  • ON Semiconductor:4,000
  • Specifications
  • V(BR)CES Typ (V): 430 
  • IC Max (A): 19 
  • VCE(sat) Typ (V): 1.85 
  • VF Typ (V):
  • Eoff Typ (mJ):
  • Eon Typ (mJ):
  • Trr Typ (ns): 1500 
  • Irr Typ (A):
  • Gate Charge Typ (nC): 15 
  • Short Circuit Withstand (µs):
  • EAS Typ (mJ):
  • PD Max (W): 150 
  • Co-Packaged Diode: Yes 
  • Package Type: D2PAK-6 / TO-263-6 
  • ON Semiconductor Full Web Site