FGB3056_F085: EcoSPARK® 300mJ, 560V, N-Channel Ignition IGBT

Description: FGB3056_F085...
  • FGB3056_F085
  • Features
  • SCIS Energy = 300mJ at TJ = 25oC
  • Logic Level Gate Drive
  • Technical Documentation & Design Resources
    Availability and Samples
    FGB3056-F085
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: EcoSPARK® 300mJ, 560V, N-Channel Ignition IGBT
  • Package Type: D2PAK-3 / TO-263-2
  • Package Case Outline: 418AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • ON Semiconductor:2,400
  • Specifications
  • V(BR)CES Typ (V): 560 
  • IC Max (A): 29 
  • VCE(sat) Typ (V): 560 
  • VF Typ (V):
  • Eoff Typ (mJ):
  • Eon Typ (mJ):
  • Trr Typ (ns): 1480 
  • Irr Typ (A):
  • Gate Charge Typ (nC): 15.6 
  • Short Circuit Withstand (µs):
  • EAS Typ (mJ):
  • PD Max (W): 200 
  • Co-Packaged Diode:
  • Package Type: D2PAK-3 / TO-263-2 
  • ON Semiconductor Full Web Site