FGB3236_F085: 360V, 27A, 1.32V, 320mJ, EcoSPARK® II, N-Channel Ignition IGBT

Description: FGB3236_F085...
  • FGB3236_F085
  • Features
  • Industry Standard D2-Pak package
  • SCIS Energy = 320mJ at TJ = 25°C
  • Logic Level Gate Drive
  • Qualified to AEC Q101
  • RoHS compliant
  • Applications
  • Body Electronics
  • Technical Documentation & Design Resources
    Availability and Samples
    FGB3236-F085
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free 
  • Description: 360V, 27A, 1.32V, 320mJ, EcoSPARK® II, N-Channel Ignition IGBT
  • Package Type: D2PAK-3 / TO-263-2
  • Package Case Outline: 418AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:<1K
  • ON Semiconductor:23,200
  • Specifications
  • V(BR)CES Typ (V): 360 
  • IC Max (A):  
  • VCE(sat) Typ (V):  
  • VF Typ (V):
  • Eoff Typ (mJ):
  • Eon Typ (mJ):
  • Trr Typ (ns): 1700 
  • Irr Typ (A):
  • Gate Charge Typ (nC):
  • Short Circuit Withstand (µs):
  • EAS Typ (mJ):
  • PD Max (W): 187 
  • Co-Packaged Diode: Yes 
  • Package Type: D2PAK-3 / TO-263-2 
  • ON Semiconductor Full Web Site