FGB40N60SM: 600V, 40A, Field Stop IGBT

Description: Using novel field stop IGBT technology, Fairchild’...
  • Using novel field stop IGBT technology, Fairchild’s new series of field stop 2nd generation IGBTs offer the optimum performance for welder and PFC applications where low conduction and switching losses are essential.
  • Features
  • Maximum junction temperature : TJ =175 °C
  • Positive temperaure co-efficient for easy parallel operating
  • High current capability
  • Low saturation voltage: VCE(sat) =1.9V(Typ.) @ IC =40A
  • Fast switching: EOFF =6.5uJ/A
  • Tightened parameter distribution
  • RoHS compliant
  • IR reflow only
  • Applications
  • Other Industrial
  • Technical Documentation & Design Resources
    Availability and Samples
    FGB40N60SM
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 600V, 40A, Field Stop IGBT
  • Package Type: D2PAK-3 / TO-263-2
  • Package Case Outline: 418AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • ON Semiconductor:800
  • Specifications
  • V(BR)CES Typ (V): 600 
  • IC Max (A): 40 
  • VCE(sat) Typ (V): 1.9 
  • VF Typ (V):
  • Eoff Typ (mJ): 0.26 
  • Eon Typ (mJ): 0.87 
  • Trr Typ (ns):
  • Irr Typ (A):
  • Gate Charge Typ (nC): 119 
  • Short Circuit Withstand (µs):
  • EAS Typ (mJ):
  • PD Max (W): 349 
  • Co-Packaged Diode: No 
  • Package Type: D2PAK-3 / TO-263-2 
  • ON Semiconductor Full Web Site