FGB5N60UNDF: 600V, 5A, Short Circuit Rated IGBT

Description: Using advanced NPT IGBT technology, Fairchild’s th...
  • Using advanced NPT IGBT technology, Fairchild’s the NPT IGBTs offer the optimum performance for low-power inverter-driven applications where low-losses and short-circuit ruggedness features are essential, such as sewing machine, CNC, motor control and home appliances.
  • Features
  • Short circuit rated 10us
  • High current capability
  • High input impedance
  • Fast switching
  • RoHS compliant
  • Applications
  • Motion Control - Home Appliance
  • Technical Documentation & Design Resources
    Availability and Samples
    FGB5N60UNDF
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 600V, 5A, Short Circuit Rated IGBT
  • Package Type: D2PAK-3 / TO-263-2
  • Package Case Outline: 418AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:1,600
  • Specifications
  • V(BR)CES Typ (V): 600 
  • IC Max (A):
  • VCE(sat) Typ (V): 1.9 
  • VF Typ (V): 1.7 
  • Eoff Typ (mJ): 0.07 
  • Eon Typ (mJ): 0.08 
  • Trr Typ (ns): 87 
  • Irr Typ (A):
  • Gate Charge Typ (nC): 12.1 
  • Short Circuit Withstand (µs):
  • EAS Typ (mJ):
  • PD Max (W): 73.5 
  • Co-Packaged Diode: Yes 
  • Package Type: D2PAK-3 / TO-263-2 
  • ON Semiconductor Full Web Site