FGD3440G2_F085: 400V, 25A, 1.30V, 335mJ, DPAK
EcoSPARK® II, N-Channel Ignition IGBT

Description: FGD3440G2_F085...
  • FGD3440G2_F085
  • Features
  • SCIS Energy = 335mJ at TJ = 25℃
  • Logic Level Gate Drive
  • Qualified to AEC Q101
  • RoHS Compliant
  • Applications
  • Body Electronics
  • Technical Documentation & Design Resources
    Availability and Samples
    FGD3440G2-F085
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 400V, 25A, 1.30V, 335mJ, DPAK
    EcoSPARK® II, N-Channel Ignition IGBT
  • Package Type: DPAK-3 / TO-252-3
  • Package Case Outline: 369AS
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:107,500
  • Specifications
  • V(BR)CES Typ (V): 400 
  • IC Max (A):  
  • VCE(sat) Typ (V):  
  • VF Typ (V):
  • Eoff Typ (mJ):
  • Eon Typ (mJ):
  • Trr Typ (ns): 2000 
  • Irr Typ (A):
  • Gate Charge Typ (nC): 24 
  • Short Circuit Withstand (µs):
  • EAS Typ (mJ):
  • PD Max (W): 166 
  • Co-Packaged Diode:
  • Package Type: DPAK-3 / TO-252-3 
  • ON Semiconductor Full Web Site