FGD5T120SH: 1200 V, 5 A FS Trench IGBT

Description: FGD5T120SH...
  • FGD5T120SH
  • Features
    Technical Documentation & Design Resources
    Availability and Samples
    FGD5T120SH
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1200 V, 5 A FS Trench IGBT
  • Package Type: DPAK-3 / TO-252-3
  • Package Case Outline: 369AS
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>10K
  • Specifications
  • V(BR)CES Typ (V): 1200 
  • IC Max (A):
  • VCE(sat) Typ (V): 2.9 
  • VF Typ (V):
  • Eoff Typ (mJ): 0.94 
  • Eon Typ (mJ): 0.247 
  • Trr Typ (ns):
  • Irr Typ (A):
  • Gate Charge Typ (nC): 6.7 
  • Short Circuit Withstand (µs):
  • EAS Typ (mJ):
  • PD Max (W): 69 
  • Co-Packaged Diode: No 
  • Package Type: DPAK-3 / TO-252-3 
  • ON Semiconductor Full Web Site