FGH12040WD_F155: 1200 V, 40 A Field Stop Trench IGBT

Description: Using novel field stop IGBT technology, Fairchild’...
  • Using novel field stop IGBT technology, Fairchild’s new series of field stop 2nd generation IGBTs offer the optimum performance for welder applications where low conduction and switching losses are essential.
  • Features
  • Maximum Junction Temperature : TJ = 175°C
  • Positive Temperature Co-efficient for Easy Parallel Operating
  • Low Saturation Voltage: VCE(sat) = 2.3 V ( Typ.) @ IC = 40
  • 100% of The Parts Tested for ILM(1)
  • Short Circuit Ruggedness > 5 us @ 150°C
  • High Input Impedance
  • RoHS Compliant
  • Technical Documentation & Design Resources
    Availability and Samples
    FGH12040WD-F155
  • Status: Active
  • Compliance: Pb-free 
  • Description: 1200 V, 40 A Field Stop Trench IGBT
  • Package Type: TO-247-3
  • Package Case Outline: 340CH
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 450
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • ON Semiconductor:31,050
  • Specifications
  • V(BR)CES Typ (V): 1200 
  • IC Max (A):  
  • VCE(sat) Typ (V):  
  • VF Typ (V): 3.6 
  • Eoff Typ (mJ):
  • Eon Typ (mJ): 6.9 
  • Trr Typ (ns):  
  • Irr Typ (A): 6.8 
  • Gate Charge Typ (nC): 226 
  • Short Circuit Withstand (µs):
  • EAS Typ (mJ):
  • PD Max (W): 428 
  • Co-Packaged Diode:  
  • Package Type: TO-247-3 
  • ON Semiconductor Full Web Site