FGH20N60SF_F085: 600V, 20A, 1.9V, TO-247
Field Stop IGBT

Description: Using Novel Field Stop IGBT Technology, Fairchild’...
  • Using Novel Field Stop IGBT Technology, Fairchild’s new series of Field Stop IGBTs offer the optimum performance for Automotive Chargers, Inverter, and other applications where low conduction and switching losses are essential.
  • Features
  • High Current Capability
  • Low Saturation Voltage: VCE(sat) = 2.2 V @ IC = 20A
  • High Input Impedance
  • Fast Switching
  • RoHS Compliant
  • Qualified to Automotive Requirements of AEC-Q101
  • Technical Documentation & Design Resources
    Availability and Samples
    FGH20N60SFDTU-F085
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free 
  • Description: 600V, 20A, 1.9V, TO-247
    Field Stop IGBT
  • Package Type: TO-247-3
  • Package Case Outline: 340CK
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 450
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:<1K
  • ON Semiconductor:900
  • Specifications
  • V(BR)CES Typ (V): 600 
  • IC Max (A): 40 
  • VCE(sat) Typ (V):  
  • VF Typ (V): 1.9 
  • Eoff Typ (mJ): 0.13 
  • Eon Typ (mJ): 0.43 
  • Trr Typ (ns): 40 
  • Irr Typ (A):
  • Gate Charge Typ (nC): 66 
  • Short Circuit Withstand (µs):
  • EAS Typ (mJ):
  • PD Max (W): 165 
  • Co-Packaged Diode:  
  • Package Type: TO-247-3 
  • ON Semiconductor Full Web Site