FGH20N60UFD: 600V, 20A, Field Stop IGBT

Description: Using novel field stop IGBT technology, Fairchild’...
  • Using novel field stop IGBT technology, Fairchild’s field stop IGBTs offer the optimum performance for solar inverter, UPS, welder and PFC applications where low conduction and switching losses are essential.
  • Features
  • High current capability
  • Low saturation voltage: VCE(sat) =1.8V @ IC = 20A
  • High input impedance
  • Fast switching: EOFF =13uJ/A
  • RoHS compliant
  • Applications
  • Uninterruptible Power Supply
  • Technical Documentation & Design Resources
    Availability and Samples
    FGH20N60UFDTU
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 600V, 20A, Field Stop IGBT
  • Package Type: TO-247-3
  • Package Case Outline: 340CK
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 450
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:<100
  • Mouser:<100
  • Specifications
  • V(BR)CES Typ (V): 600 
  • IC Max (A): 20 
  • VCE(sat) Typ (V): 1.8 
  • VF Typ (V): 1.9 
  • Eoff Typ (mJ): 0.26 
  • Eon Typ (mJ): 0.38 
  • Trr Typ (ns): 57 
  • Irr Typ (A):
  • Gate Charge Typ (nC): 63 
  • Short Circuit Withstand (µs):
  • EAS Typ (mJ):
  • PD Max (W): 165 
  • Co-Packaged Diode: Yes 
  • Package Type: TO-247-3 
  • ON Semiconductor Full Web Site