FGH25N120FTDS: 1200V, 25A, Field Stop Trench IGBT

Description: Using advanced field stop trench IGBT technology, ...
  • Using advanced field stop trench IGBT technology, Fairchild’s 1200V trench IGBTs offer the optimum performance for hard switching application such as solar inverter, UPS, welder and PFC applications.
  • Features
  • High speed switching
  • Low saturation voltage: VCE(sat) = 1.60V @ IC = 25A
  • High input impedance
  • RoHS compliant
  • Applications
  • Other Industrial
  • Uninterruptible Power Supply
  • Technical Documentation & Design Resources
    Availability and Samples
    FGH25N120FTDS
  • Status: Active
  • Compliance: Pb-free 
  • Description: 1200V, 25A, Field Stop Trench IGBT
  • Package Type: TO-247-3
  • Package Case Outline: 340CK
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 450
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:<100
  • Mouser:<1K
  • ON Semiconductor:900
  • Specifications
  • V(BR)CES Typ (V): 1200 
  • IC Max (A): 25 
  • VCE(sat) Typ (V): 1.6 
  • VF Typ (V): 2.5 
  • Eoff Typ (mJ): 1.16 
  • Eon Typ (mJ): 1.42 
  • Trr Typ (ns): 496 
  • Irr Typ (A): 5.2 
  • Gate Charge Typ (nC): 169 
  • Short Circuit Withstand (µs):
  • EAS Typ (mJ):
  • PD Max (W): 313 
  • Co-Packaged Diode: Yes 
  • Package Type: TO-247-3 
  • ON Semiconductor Full Web Site