FGH40N60SF: 600V, 40A, 2.3V, TO-247
High Speed Field Stop IGBT

Description: Using novel field stop IGBT technology, Fairchild’...
  • Using novel field stop IGBT technology, Fairchild’s field stop IGBTs offer the optimum performance for solar inverter, UPS, welder and PFC applications where low conduction and switching losses are essential.
  • Features
  • High current capability
  • Low Saturation Voltage: VCE(sat)=2.3 V @ IC=40A
  • High Input Impedance
  • Fast switching: EOFF =8uJ/A
  • RoHS compliant
  • Applications
  • Other Industrial
  • Technical Documentation & Design Resources
    Availability and Samples
    FGH40N60SFTU
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 600V, 40A, 2.3V, TO-247
    High Speed Field Stop IGBT
  • Package Type: TO-247-3
  • Package Case Outline: 340CK
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 450
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:<1K
  • Mouser:<1K
  • Newark:<1K
  • ON Semiconductor:34,200
  • Specifications
  • V(BR)CES Typ (V): 600 
  • IC Max (A): 40 
  • VCE(sat) Typ (V): 2.3 
  • VF Typ (V):
  • Eoff Typ (mJ): 0.31 
  • Eon Typ (mJ): 1.13 
  • Trr Typ (ns):
  • Irr Typ (A):
  • Gate Charge Typ (nC): 120 
  • Short Circuit Withstand (µs):
  • EAS Typ (mJ):
  • PD Max (W): 290 
  • Co-Packaged Diode: No 
  • Package Type: TO-247-3 
  • ON Semiconductor Full Web Site