FGH40N65UF_F085: 650V, 40A, 1.8V, TO-247
Field Stop IGBT

Description: Using novel field stop IGBT technology, Fairchild’...
  • Using novel field stop IGBT technology, Fairchild’s field stop IGBTs offer the optimum performance for Automotive Chargers, Inverter, and other applications where low conduction and switching losses are essential
  • Features
  • High Current Capability
  • Low Saturation Voltage: VCE(sat) = 1.8 V @ IC = 40 A
  • High Input Impedance
  • Fast Switching
  • RoHS Compliant
  • Qualified to Automotive Requirements of AEC-Q101
  • Technical Documentation & Design Resources
    Availability and Samples
    FGH40N65UFDTU-F085
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free 
  • Description: 650V, 40A, 1.8V, TO-247
    Field Stop IGBT
  • Package Type: TO-247-3
  • Package Case Outline: 340CK
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 450
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:<1K
  • ON Semiconductor:450
  • Specifications
  • V(BR)CES Typ (V): 650 
  • IC Max (A): 80 
  • VCE(sat) Typ (V):  
  • VF Typ (V): 1.8 
  • Eoff Typ (mJ): 0.5 
  • Eon Typ (mJ): 1.28 
  • Trr Typ (ns): 65 
  • Irr Typ (A):
  • Gate Charge Typ (nC): 119 
  • Short Circuit Withstand (µs):
  • EAS Typ (mJ):
  • PD Max (W): 290 
  • Co-Packaged Diode:  
  • Package Type: TO-247-3 
  • ON Semiconductor Full Web Site