FGH40T100SMD: 1000V, 40A, Field Stop Trench IGBT

Description: Using innovative field stop trench IGBT technology...
  • Using innovative field stop trench IGBT technology, Fairchild’s new series of field stop trench IGBTs offer the optimum performance for hard switching application such as UPS, welder and PFC applications.
  • Features
  • High current capability
  • Low saturation voltage: VCE(sat) = 1.9V(Typ.) @ IC = 40A
  • High input impedance
  • Fast switching
  • RoHS compliant
  • Applications
  • Uninterruptible Power Supply
  • Other Industrial
  • Technical Documentation & Design Resources
    Availability and Samples
    FGH40T100SMD
  • Status: Active
  • Compliance: Pb-free 
  • Description: 1000V, 40A, Field Stop Trench IGBT
  • Package Type: TO-247-3
  • Package Case Outline: 340CK
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 450
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • FGH40T100SMD-F155
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1000V, 40A, Field Stop Trench IGBT
  • Package Type: TO-247-3
  • Package Case Outline: 340CH
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 450
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:<100
  • Specifications
  • V(BR)CES Typ (V): 1000 
  • IC Max (A): 40   
  • VCE(sat) Typ (V): 1.9   
  • VF Typ (V): 3.4 
  • Eoff Typ (mJ): 1.15 
  • Eon Typ (mJ): 2.35 
  • Trr Typ (ns): 256   
  • Irr Typ (A):
  • Gate Charge Typ (nC): 265 
  • Short Circuit Withstand (µs):
  • EAS Typ (mJ):
  • PD Max (W): 333 
  • Co-Packaged Diode: Yes   
  • Package Type: TO-247-3 
  • ON Semiconductor Full Web Site