FGH40T120SMDL4: 1200 V, 40 A FS Trench IGBT

Description: Using innovative field stop trench IGBT technology...
  • Using innovative field stop trench IGBT technology, Fairchild®’s new series of field stop trench IGBTs offer the optimum performance for hard switching application such as solar inverter, UPS, welder and PFC applications.
  • Features
  • FS Trench Technology, Positive Temperature Coefficient
  • Excellent Switching Performance due to Kelvin Emitter Pin
  • Low Saturation Voltage: VCE(sat) = 1.8 V @ IC = 40 A
  • 100% of the Parts tested for ILM(1)
  • High Input Impedance
  • RoHS Compliant
  • Technical Documentation & Design Resources
    Availability and Samples
    FGH40T120SMDL4
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1200 V, 40 A FS Trench IGBT
  • Package Type: TO-247-4
  • Package Case Outline: 340CJ
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 450
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Mouser:<1K
  • ON Semiconductor:450
  • Specifications
  • V(BR)CES Typ (V): 1200 
  • IC Max (A): 40 
  • VCE(sat) Typ (V): 1.8 
  • VF Typ (V): 3.8 
  • Eoff Typ (mJ): 1.02 
  • Eon Typ (mJ): 2.24 
  • Trr Typ (ns): 200 
  • Irr Typ (A): 7.2 
  • Gate Charge Typ (nC): 370 
  • Short Circuit Withstand (µs):
  • EAS Typ (mJ):
  • PD Max (W): 555 
  • Co-Packaged Diode: Yes 
  • Package Type: TO-247-4 
  • ON Semiconductor Full Web Site