FGH50N3: 300V, SMPS IGBT

Description: Using Fairchild's planar technology, this IGBT is ...
  • Using Fairchild's planar technology, this IGBT is ideal for many high voltage switching applications operating at high frequencies where low conduction losses are essential. This device has been optimized for medium frequency switch mode power supplies.
  • Features
  • Low saturation voltage: VCE(sat) = 1.4V max
  • Low EOFF = 6.6µJ/A
  • SCWT = 8µs@ = 125°C
  • 300V Switching SOA Capability
  • Positive Temperature Coefficient above 50A
  • Applications
  • Other Industrial
  • Technical Documentation & Design Resources
    Availability and Samples
    FGH50N3
  • Status: Active
  • Compliance: Pb-free 
  • Description: 300V, SMPS IGBT
  • Package Type: TO-247-3
  • Package Case Outline: 340CK
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 450
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>10K
  • Mouser:<1K
  • Specifications
  • V(BR)CES Typ (V): 300 
  • IC Max (A): 75 
  • VCE(sat) Typ (V): 1.3 
  • VF Typ (V):
  • Eoff Typ (mJ): 0.92 
  • Eon Typ (mJ): 0.13 
  • Trr Typ (ns):
  • Irr Typ (A):
  • Gate Charge Typ (nC): 180 
  • Short Circuit Withstand (µs):
  • EAS Typ (mJ): 800 
  • PD Max (W): 463 
  • Co-Packaged Diode: No 
  • Package Type: TO-247-3 
  • ON Semiconductor Full Web Site