FGH50T65SQD: 650 V, 50 A Field Stop Trench IGBT

Description: FGH50T65SQD...
  • FGH50T65SQD
  • Features
    Technical Documentation & Design Resources
    Availability and Samples
    FGH50T65SQD-F155
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 650 V, 50 A Field Stop Trench IGBT
  • Package Type: TO-247-3
  • Package Case Outline: 340CH
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 450
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<100
  • Mouser:<100
  • Specifications
  • V(BR)CES Typ (V): 650 
  • IC Max (A):  
  • VCE(sat) Typ (V):  
  • VF Typ (V): 2.2 
  • Eoff Typ (mJ): 0.11 
  • Eon Typ (mJ): 0.402 
  • Trr Typ (ns):  
  • Irr Typ (A):
  • Gate Charge Typ (nC): 99 
  • Short Circuit Withstand (µs):
  • EAS Typ (mJ):
  • PD Max (W): 268 
  • Co-Packaged Diode:  
  • Package Type: TO-247-3 
  • ON Semiconductor Full Web Site