FGH75N60UF: 600V, 75A, Field Stop IGBT

Description: Using novel field stop IGBT technology, Fairchild’...
  • Using novel field stop IGBT technology, Fairchild’s field stop IGBTs offer the optimum performance for solar inverter, UPS, welder and PFC applications where low conduction and switching losses are essential.
  • Features
  • High Current Capability
  • Low Saturation Voltage: VCE(sat) =1.9V @ IC = 75A
  • High Input Impedance
  • Fast Switching: EOFF =18uJ/A
  • RoHS Compliant
  • Applications
  • Energy Generation & Distribution
  • Technical Documentation & Design Resources
    Availability and Samples
    FGH75N60UFTU
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 600V, 75A, Field Stop IGBT
  • Package Type: TO-247-3
  • Package Case Outline: 340CK
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 450
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<1K
  • Digikey:<100
  • Mouser:<100
  • Specifications
  • V(BR)CES Typ (V): 600 
  • IC Max (A): 75 
  • VCE(sat) Typ (V): 1.9 
  • VF Typ (V):
  • Eoff Typ (mJ): 1.35 
  • Eon Typ (mJ): 3.05 
  • Trr Typ (ns):
  • Irr Typ (A):
  • Gate Charge Typ (nC): 250 
  • Short Circuit Withstand (µs):
  • EAS Typ (mJ):
  • PD Max (W): 452 
  • Co-Packaged Diode: No 
  • Package Type: TO-247-3 
  • ON Semiconductor Full Web Site