FGL35N120FTD: 1200V, 35A, Field Stop Trench IGBT

Description: Using advanced field stop trench IGBT technology, ...
  • Using advanced field stop trench IGBT technology, Fairchild’s 1200V trench IGBTs offer the optimum performance for hard switching application such as solar inverter, UPS, welder applications.
  • Features
  • Field stop trench technology
  • High speed switching
  • Low saturation voltage: VCE(sat) = 1.68 V @ IC = 35A
  • High input impedance
  • Applications
  • Energy Generation & Distribution
  • Uninterruptible Power Supply
  • Technical Documentation & Design Resources
    Availability and Samples
    FGL35N120FTDTU
  • Status: Active
  • Compliance: Pb-free 
  • Description: 1200V, 35A, Field Stop Trench IGBT
  • Package Type: TO-264-3
  • Package Case Outline: 340CA
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 375
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • ON Semiconductor:2,250
  • Specifications
  • V(BR)CES Typ (V): 1200 
  • IC Max (A): 35 
  • VCE(sat) Typ (V): 1.68 
  • VF Typ (V): 2.7 
  • Eoff Typ (mJ): 1.7 
  • Eon Typ (mJ): 2.5 
  • Trr Typ (ns): 520 
  • Irr Typ (A): 7.6 
  • Gate Charge Typ (nC): 210 
  • Short Circuit Withstand (µs):
  • EAS Typ (mJ):
  • PD Max (W): 368 
  • Co-Packaged Diode: Yes 
  • Package Type: TO-264-3 
  • ON Semiconductor Full Web Site