FGP15N60UNDF: 600V, 15A, Short Circuit Rated IGBT

Description: Using advanced NPT IGBT technology, Fairchild’s th...
  • Using advanced NPT IGBT technology, Fairchild’s the NPT IGBTs offer the optimum performance for low-power inverter-driven applications where low-losses and short-circuit ruggedness features are essential, such as : sewing machine, CNC, motor control and home appliances.
  • Features
  • Short circuit rated 10us
  • High current capability
  • High input impedance
  • Fast switching
  • RoHS compliant
  • Applications
  • Motion Control - Home Appliance
  • Technical Documentation & Design Resources
    Availability and Samples
    FGP15N60UNDF
  • Status: Active
  • Compliance: Pb-free 
  • Description: 600V, 15A, Short Circuit Rated IGBT
  • Package Type: TO-220-3
  • Package Case Outline: 340AT
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • Specifications
  • V(BR)CES Typ (V): 600 
  • IC Max (A): 15 
  • VCE(sat) Typ (V): 2.2 
  • VF Typ (V): 1.6 
  • Eoff Typ (mJ): 0.067 
  • Eon Typ (mJ): 0.37 
  • Trr Typ (ns): 142 
  • Irr Typ (A):
  • Gate Charge Typ (nC): 43 
  • Short Circuit Withstand (µs):
  • EAS Typ (mJ):
  • PD Max (W): 178 
  • Co-Packaged Diode: Yes 
  • Package Type: TO-220-3 
  • ON Semiconductor Full Web Site