FGP3440G2_F085: 400V, 25A, 1.30V, 335mJ, TO-220
EcoSPARK® II, N-Channel Ignition IGBT

Description: FGP3440G2_F085...
  • FGP3440G2_F085
  • Features
    Technical Documentation & Design Resources
    Availability and Samples
    FGP3440G2-F085
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 400V, 25A, 1.30V, 335mJ, TO-220
    EcoSPARK® II, N-Channel Ignition IGBT
  • Package Type: TO-220-3
  • Package Case Outline: 340AT
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 400
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:<1K
  • ON Semiconductor:4,000
  • Specifications
  • V(BR)CES Typ (V): 400 
  • IC Max (A):  
  • VCE(sat) Typ (V):  
  • VF Typ (V):
  • Eoff Typ (mJ):
  • Eon Typ (mJ):
  • Trr Typ (ns): 2000 
  • Irr Typ (A):
  • Gate Charge Typ (nC): 24 
  • Short Circuit Withstand (µs):
  • EAS Typ (mJ):
  • PD Max (W): 166 
  • Co-Packaged Diode: Yes 
  • Package Type: TO-220-3 
  • ON Semiconductor Full Web Site