FGPF10N60UNDF: 600V, 10A, Short Circuit Rated IGBT

Description: Using advanced NPT IGBT technology, Fairchild’s th...
  • Using advanced NPT IGBT technology, Fairchild’s the NPT IGBTs offer the optimum performance for low-power inverter-driven applications where low-losses and short-circuit ruggedness features are essential, such as sewing machine, CNC, motor control and home appliances.
  • Features
  • Short circuit rated 10µs
  • High current capability
  • High input impedance
  • Fast switching
  • RoHS compliant
  • Applications
  • Motion Control - Home Appliance
  • Technical Documentation & Design Resources
    Availability and Samples
    FGPF10N60UNDF
  • Status: Active
  • Compliance: Pb-free 
  • Description: 600V, 10A, Short Circuit Rated IGBT
  • Package Type: TO-220-3 FullPak
  • Package Case Outline: 221AT
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:<100
  • Mouser:<1K
  • Specifications
  • V(BR)CES Typ (V): 600 
  • IC Max (A): 10 
  • VCE(sat) Typ (V):
  • VF Typ (V): 1.8 
  • Eoff Typ (mJ): 0.05 
  • Eon Typ (mJ): 0.15 
  • Trr Typ (ns): 78.9 
  • Irr Typ (A):
  • Gate Charge Typ (nC): 37 
  • Short Circuit Withstand (µs): 10 
  • EAS Typ (mJ):
  • PD Max (W): 42 
  • Co-Packaged Diode: Yes 
  • Package Type: TO-220-3 FullPak 
  • ON Semiconductor Full Web Site