FGPF4565: 650 V Field Stop Trench IGBT

Description: Using innovative field stop IGBT technology, Fairc...
  • Using innovative field stop IGBT technology, Fairchild’s new series of field stop trench IGBTs offer the optimum performance for IPL (Intense Pulsed Light).
  • Features
  • High Current Capability
  • Low Saturation Voltage: VCE(sat) =1.5 V(Typ.) @ IC = 30 A
  • High Input Impedance
  • RoHS Compliant
  • Technical Documentation & Design Resources
    Availability and Samples
    FGPF4565
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 650 V Field Stop Trench IGBT
  • Package Type: TO-220-3 FullPak
  • Package Case Outline: 221AT
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:<1K
  • ON Semiconductor:3,000
  • Specifications
  • V(BR)CES Typ (V): 650 
  • IC Max (A): 170 
  • VCE(sat) Typ (V): 1.5 
  • VF Typ (V):
  • Eoff Typ (mJ):
  • Eon Typ (mJ):
  • Trr Typ (ns):
  • Irr Typ (A):
  • Gate Charge Typ (nC): 40.3 
  • Short Circuit Withstand (µs):
  • EAS Typ (mJ):
  • PD Max (W): 30 
  • Co-Packaged Diode: No 
  • Package Type: TO-220-3 FullPak 
  • ON Semiconductor Full Web Site