FGY120T65S_F085: 650V, 120A Field Stop Trench IGBT With Soft Fast Recovery Diode

Description: FGY120T65S_F085...
  • FGY120T65S_F085
  • Features
  • Automotive Qualified
  • Very low saturation voltage : VCE(sat) = 1.5 V(Typ.) @ IC = 120 A
  • Maximum junction temperature : TJ = 175 oC
  • Positive temperature Co-efficient
  • Tight parameter distribution
  • High input impedance
  • 100% of the parts are dynamically tested
  • Short circuit ruggedness μs @ 25 oC>
  • Copacked with soft, fast recovery Extremefast diode
  • Technical Documentation & Design Resources
    Availability and Samples
    FGY120T65SPD-F085
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free 
  • Description: 650V, 120A Field Stop Trench IGBT With Soft Fast Recovery Diode
  • Package Type: TO-247-3
  • Package Case Outline: 340CU
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 450
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • Specifications
  • V(BR)CES Typ (V): 650 
  • IC Max (A): 240 
  • VCE(sat) Typ (V):  
  • VF Typ (V): 1.3 
  • Eoff Typ (mJ): 3.5 
  • Eon Typ (mJ): 6.8 
  • Trr Typ (ns): 123 
  • Irr Typ (A):
  • Gate Charge Typ (nC): 162 
  • Short Circuit Withstand (µs):
  • EAS Typ (mJ):
  • PD Max (W): 882 
  • Co-Packaged Diode:  
  • Package Type: TO-247-3 
  • ON Semiconductor Full Web Site