FJH1101: Small Signal Diode

Description: An Ultra Low Leakage Diode in the DO-35 package. T...
  • An Ultra Low Leakage Diode in the DO-35 package. The forward voltage is typically greater than 0.5 volts at 1.0 micro-ampere. This product is light sensitive, any damage to the body coating will affect the reverse leakage when exposed to light.
  • Features
    Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    FJH1101
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Small Signal Diode
  • Package Type: Axial Lead
  • Package Case Outline: 017AG
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:53,000
  • Specifications
  • Configuration: Single 
  • VR Min (V): 20 
  • VF Max (V):
  • IR Max (µA): 0.0000015 
  • IF Max (A): 0.15 
  • trr Max (ns):
  • CD Max (pF):
  • Package Type: Axial Lead 
  • ON Semiconductor Full Web Site