FJY4006R: PNP Epitaxial Silicon Transistor with Bias Resistor

Description: Transistors with built-in resistors can be excelle...
  • Transistors with built-in resistors can be excellent space- and cost-saving solutions by reducing component count and simplifying circuit design.
  • Features
  • 100 mA Output Current Capability
  • Built-in Bias Resistor (R1 = 10 KΩ, R2 = 47 KΩ)
  • Technical Documentation & Design Resources
    Availability and Samples
    FJY4006R
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: PNP Epitaxial Silicon Transistor with Bias Resistor
  • Package Type: SOT-523FL
  • Package Case Outline: 419BG
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:54,000
  • Specifications
  • Polarity: PNP 
  • IC Continuous (A): -0.1 
  • V(BR)CEO Min (V): -50 
  • hFE Min: 68 
  • R1 (kΩ): 10 
  • R2 (kΩ): 47 
  • R1/R2 Typ: 0.21 
  • Vi(off) Max (V): -0.3 
  • Vi(on) Min (V): -1.4 
  • Package Type: SOT-523FL 
  • ON Semiconductor Full Web Site