FL3100T: Low-Side Gate Driver with LED PWM Dimming Control for Smart LED Lighting

Description: The FL3100T 2 A gate driver is designed to drive a...
  • The FL3100T 2 A gate driver is designed to drive an N-channel enhancement-mode MOSFET in low-side switching applications by providing high peak current pulses during the short switching intervals. The FL3100T has two inputs that can be configured to operate in non-inverting (IN) mode with a DIM pin for PWM dimming control of the LED Driver. High accuracy PWM dimming control required in smart LED drivers is possible by adjusting the duty ratio of the DIM input. If one or both inputs are left unconnected, internal resistors bias the inputs such that the output is pulled LOW to hold the power MOSFET off.
    The driver is available with fixed TTL input thresholds. Internal circuitry provides an under-voltage lockout function by holding the output LOW until the supply voltage is within operating range. The FL3100T delivers fast MOSFET switching performance, which helps maximize efficiency in high-frequency LED driver designs.
    The FL3100T is available in a 5-pin, SOT23 or a 2 x 2 mm, 6-lead, Molded Leadless Package (MLP) for the smallest size with excellent thermal performance.
  • Features
  • Non-inverting Input Logic with DIM Control Input for PWM Dimming Down to 0.1% for Hybrid Dimming
  • 4.5 to 18 V Operating Range
  • TTL Inputs Independent of Supply Voltage
  • 2.5 A Sink / 1.8 A Source at VOUT = 6 V
  • Internal Resistors Turn Driver Off If No Inputs
  • 13 ns Typical Rise Time and 9 ns Typical Fall-Time with 1 nF Load
  • MillerDrive™ Technology
  • Typical Propagation Delay Time Under 20 ns with Input Falling or Rising
  • 6-Lead, 2 x 2 mm MLP or 5-Pin, SOT23 Packages
  • Rated from -40°C to 125°C Ambient
  • Applications
  • Lighting
  • Technical Documentation & Design Resources
    Availability and Samples
    FL3100TMPX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low-Side Gate Driver with LED PWM Dimming Control for Smart LED Lighting
  • Package Type: WDFN-6
  • Package Case Outline: 511CY
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>10K
  • Mouser:>1K
  • FL3100TSX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low-Side Gate Driver with LED PWM Dimming Control for Smart LED Lighting
  • Package Type: SOT-23-5
  • Package Case Outline: 527AH
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Type: MOSFET 
  • Number of Drivers:
  • Vin Max (V):
  • VCC Max (V): 18 
  • Drive Source/Sink Typ (mA): 3000 
  • Rise Time (ns): 13 
  • Fall Time (ns):
  • tp Max (ns): 30 
  • Package Type: WDFN-6  SOT-23-5 
  • ON Semiconductor Full Web Site