FL6632: Primary-Side-Regulated LED Driver with Power Factor Correction

Description: FL6632...
  • FL6632
  • Features
    Applications
  • Lighting
  • LED Lighting – High Power- Analog/PWM dimming
  • LED Lighting – High Power – Non dimming
  • LED Lighting – Low Power – Analog/PWM dimming
  • LED Lighting – Low Power – Non dimming
  • LED Lighting – Mid Power- Analog/PWM dimming
  • LED Lighting – Mid Power – Non dimming
  • Technical Documentation & Design Resources
    Availability and Samples
    FL6632MX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Primary-Side-Regulated LED Driver with Power Factor Correction
  • Package Type: SOIC-8
  • Package Case Outline: 751EB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:<1K
  • Mouser:>1K
  • ON Semiconductor:27,500
  • Specifications
  • Topology: PSR PFC Flyback 
  • VI Min (V): 17.5 
  • VI Max (V): 308 VAC 
  • VO Max (V): 18 VGATE 
  • IO Max (mA): 60/180 mA - Source/Sink 
  • fSW Typ (kHz): 65 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site