FL7740: PWM Controller, Constant Voltage, Primary Side Regulation for Power Factor Correction

Description: The FL7740 provides accurate CV (Constant Voltage)...
  • The FL7740 provides accurate CV (Constant Voltage) regulation with differentiated dynamic function to minimize overshoot and undershoot of output voltage in line and load transient condition. Standby power is less than 0.3 W for smart lighting application and power factor is higher than 0.9 even half load condition when enabling PF optimizer for wide output powerscalability.
  • Features
  • Internal start up JFET - Fast start up and Low standby power consumption
  • Accurate primary side regulation technique - Low eBOM counts & precise CV regulation
  • Dynamic CV regulation - Stable operation with under 10% CV regulation in load transient
  • PF optimizer - Over 0.9 PF even at half load and univesal input condition
  • Applications
  • Smart Lighting AC-DC Power
  • Lighting Driver
  • AC-DC Adapters, TVs, Monitors
  • End Products
  • Lighting
  • TV
  • Technical Documentation & Design Resources
    Availability and Samples
    FL7740MX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: PWM Controller, Constant Voltage, Primary Side Regulation for Power Factor Correction
  • Package Type: SOIC-10
  • Package Case Outline: 751EE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Specifications
  • Topology: CV PSR PFC Flyback 
  • VI Min (V): 18 
  • VI Max (V): 24 
  • VO Max (V): 17.8 
  • IO Max (mA): 385  180 
  • fSW Typ (kHz): 65 
  • Package Type: SOIC-10 
  • ON Semiconductor Full Web Site