FL77905: Analog / PWM / Phase-cut Dimmable Compact LED Direct AC Driver

Description: The FL77905 is a direct AC line LED driver with mi...
  • The FL77905 is a direct AC line LED driver with minimal number of external RC passive components. In normal configuration, one resistor is to adjust LED power, and one capacitor is to provide a stable voltage to an internal biasing shunt regulator. It achieves high efficiency with high PF and low THD which makes the FL77905 suitable for high-efficiency LED lighting systems. The FL77905 can also be used with a rheostat dimmer switches which are suitable for desktop or indoor lamps. The FL77905 has a dedicated DIM pin which is designed to be used with analog or digital PWM dimming.
  • Features
  • The simplest Direct AC LED Driver with Only Two External RC Passive Components
  • Wide AC Input Range: 90~305 VAC
  • Analog/PWM Dimming
  • High Power Factor (above 0.98 in normal configuration) Low Harmonic Content (THD under 20% in normal configuration)
  • Low Flicker Index by Self Valley Fill with No Degradation of PF and THD
  • Adjustable LED Power with an External Current Sense Resistor
  • Rheostat Dimmable Flexible LED Forward Voltage Configuration
  • Power Scalability with Multiple Driver ICs
  • Over-Temperature Protection (OTP)
  • Applications
  • LED Lighting – Mid Power- Analog/PWM dimming
  • LED Lighting – Mid Power – Phase-cut dimming
  • LED Lighting – Low Power – Phase-cut dimming
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Analog / PWM / Phase-cut Dimmable Compact LED Direct AC Driver
  • Package Type: SOIC8 N EP
  • Package Case Outline: 751EJ
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:22,500
  • Specifications
  • Topology: Direct AC Driver 
  • VI Min (V): 18 
  • VI Max (V): 500 
  • VO Max (V): 500 
  • IO Max (mA): 47/86/96 - ILED1/2/3 
  • fSW Typ (kHz): Linear 
  • Package Type: SOIC8 N EP 
  • ON Semiconductor Full Web Site