FL7921R: Integrated Critical-Mode PFC and Quasi-Resonant Current-Mode PWM Lighting Controller

Description: The highly integrated FL7921R combines a Power Fac...
  • The highly integrated FL7921R combines a Power Factor Correction (PFC) controller and a Quasi-Resonant PWM controller. Integration provides cost-effect design and allows for fewer external components.
    For PFC, FL7921R uses a controlled on-time technique to provide a regulated DC output voltage and to perform natural power factor correction. An innovative THD optimizer reduces input current distortion at zero-crossing duration to improve THD performance. The PFC function is always on regardless of the PWM stage load condition to ensure that high PF can be achieved at light load condition.
    For PWM, FL7921R provides several functions to enhance power system performance: valley detection, green-mode operation, high / low line over-power compensation. Protection functions include secondary-side open-loop and over-current with auto-recovery protection, external recovery triggering, adjustable over-temperature protection through the RT pin and external NTC resistor, internal over-temperature shutdown, VDD pin OVP, DET pin over-voltage for output OVP, and brown-in / out for AC input voltage UVP. All protections are auto recovery mode except PWM current sense pin open protection.
  • Features
  • Integrated PFC and Flyback Controller
  • Critical-Mode PFC Controller
  • Zero-Current Detection for PFC Stage
  • Quasi-Resonant Operation for PWM Stage
  • Internal Minimum tOFF 8 µs for QR PWM Stage
  • Internal 9.5 ms Soft-Start for PWM
  • Brownout Protection
  • High / Low Line Over-Power Compensation
  • Auto Recovery Over-Current Protection
  • Auto Recovery Open-Loop Protection
  • Auto Recovery Over-Temperature Protection
  • Adjustable Over-Temperature with external NTC through the RT pin
  • Auto Recovery VDD Pin and Output Voltage OVP
  • Technical Documentation & Design Resources
    Availability and Samples
    FL7921RMX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Integrated Critical-Mode PFC and Quasi-Resonant Current-Mode PWM Lighting Controller, Integrated Critical-Mode PFC and Quasi-Resonant Current-Mode PWM Lighting Controller
  • Package Type: SOIC-16
  • Package Case Outline: 751BG
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:2,500
  • Specifications
  • Topology: PFC and PWM(QR Flyback) Combo 
  • VI Min (V): 50 
  • VI Max (V): 500 
  • VO Max (V): 19 VGATE 
  • IO Max (mA): 80/40 ns - Rise/Fall time 
  • fSW Typ (kHz): Variable 
  • Package Type: SOIC-16 
  • ON Semiconductor Full Web Site