FL7930C: Single-Stage Flyback and Boundary-Mode PFC Controller for Lighting

Description: The FL7930C is an active power factor correction (...
  • The FL7930C is an active power factor correction (PFC) controller for boost PFC applications that operate in critical conduction mode (CRM). It uses a voltage-mode PWM that compares an internal ramp signal with the error amplifier output to generate a MOSFET turn-off signal. Because the voltage-mode CRM PFC controller does not need rectified AC line voltage information, it saves the power loss of an input voltage-sensing network necessary for a current-mode CRM PFC controller.
    FL7930C provides over-voltage protection (OVP), open-feedback protection, over-current protection (OCP), input-voltage-absent detection, and under-voltage lockout protection (UVLO). The PFC-ready pin can be used to trigger other power stages when PFC output voltage reaches the proper level with hysteresis. The FL7930C can be disabled if the INV pin voltage is lower than 0.45 V and the operating current decreases to a very low level. Using a new variable on-time control method, total harmonic distortion (THD) is lower than in conventional CRM boost PFC ICs.
  • Features
  • PFC-Ready Signal
  • VIN-Absent Detection
  • Maximum Switching Frequency Limitation
  • Internal Soft-Start and Startup without Overshoot
  • Internal Total Harmonic Distortion (THD) Optimizer
  • Precise Adjustable Output Over-Voltage Protection
  • Open-Feedback Protection and Disable Function
  • Zero-Current Detector (ZCD)
  • 150 μs Internal Startup Timer
  • MOSFET Over-Current Protection (OCP)
  • Under-Voltage Lockout with 3.5 V Hysteresis
  • Low Startup and Operating Current
  • Totem-Pole Output with High State Clamp
  • +500/-800 mA Peak Gate Drive Current
  • 8-Pin, Small Outline Package (SOP)
  • Applications
  • Lighting
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single-Stage Flyback and Boundary-Mode PFC Controller for Lighting
  • Package Type: SOIC-8
  • Package Case Outline: 751EB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:<1K
  • Specifications
  • Topology:  
  • VI Min (V): 13 
  • VI Max (V): 308 VAC 
  • VO Max (V): Step up 
  • IO Max (mA): 500/800 - Source/Sink 
  • fSW Typ (kHz): Variable 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site