FLS2100XS: 400W - Half-Bridge LLC Resonant Control IC for Lighting

Description: The FLS-XS series of general lighting power contro...
  • The FLS-XS series of general lighting power controllers includes highly integrated power switches for medium- to high-power lumens applications. Offering everything necessary to build a reliable and robust half-bridge resonant converter, the FLS-XS series simplifies designs and improves productivity, while improving performance. The FLS-XS series combines power MOSFETs with fast recovery type body diodes, a high-side gate-drive circuit, an accurate current controlled oscillator, frequency limit circuit, soft-start, and built-in protection functions. The high-side gate-drive circuit has common-mode noise cancellation capability, which guarantees stable operation with excellent noise immunity. The fastrecovery body diode of the MOSFETs improves reliability against abnormal operation conditions, while minimizing the effect of reverse recovery. Using zero voltage switching (ZVS) dramatically reduces the switching losses and significantly improves efficiency. ZVS also reduces switching noise noticeably, which allows a smallsized Electromagnetic Interference (EMI) filter.
    The FLS-XS series can be applied to resonant converter topologies such as series resonant, parallel resonant, and LLC resonant converters.
  • Features
  • Variable Frequency Control with 50% Duty Cycle for Half-Bridge Resonant Converter Topology
  • High Efficiency through Zero Voltage Switching (ZVS)
  • Internal UniFET™ with Fast-Recovery Body Diode
  • Fixed Dead Time (350ns) Optimized for MOSFETs
  • Up to 300kHz Operating Frequency
  • Auto-Restart Operation for All Protections withExternal LVCC
  • Protection Functions: Over-Voltage Protection (OVP),Over-Current Protection (OCP), Abnormal Over-Current Protection (AOCP), Internal Thermal Shutdown (TSD)
  • Applications
  • Lighting
  • Technical Documentation & Design Resources
    Availability and Samples
    FLS2100XS
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 400W - Half-Bridge LLC Resonant Control IC for Lighting
  • Package Type: SIP-9
  • Package Case Outline: 127EM
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 475
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • Specifications
  • Topology: LLC Half Bridge 
  • VI Min (V): 13.8 
  • VI Max (V): 500 
  • VO Max (V): 500 VBVDS 
  • IO Max (mA): 0.41 Ω - RDSON 
  • fSW Typ (kHz): 100 
  • Package Type: SIP-9 
  • ON Semiconductor Full Web Site