FLS3217: Single-Stage PFC Primary-Side-Regulation Offline LED Driver with Integrated Power MOSFET

Description: This highly integrated PWM controller with power M...
  • This highly integrated PWM controller with power MOSFET, FLS3217, provides several features to enhance the performance of low-power flyback converters. The proprietary topology enables simplified circuit design for LED lighting applications.
    By using the single-stage topology with primary-side regulation, an LED lighting board can be implemented with the few external components and minimized cost; requiring no input bulk capacitor or feedback circuitry. To implement good power factor and low THD, constant on-time control is utilized with an external capacitor connected to COMI.
    Precise constant-current control regulates accurate output current versus changes in input voltage and output voltage. The operating frequency is proportionally changed by the output voltage to guarantee DCM operation with higher efficiency and simple design.
    FLS3217 provides protection features such as open-LED, short-LED, and over-temperature protection. The current-limit level is automatically reduced to minimize the output current and protect external components in short-LED condition.
  • Features
  • Cost-Effective Solution without Input Bulk Capacitor and Feedback Circuitry
  • Power-Factor Correction (PFC)
  • Integrated Power MOSFET
  • Accurate Constant-Current (CC) Control Independent Online Voltage, Output Voltage, and Magnetizing Inductance Variation
  • Linear Frequency Control for Increased Efficiency
  • Open / Short-LED Protection
  • Cycle-by-Cycle Current Limiting
  • Over-Temperature Protection with Auto Restart
  • Low Startup Current: 20μA
  • Low Operating Current: 5mA
  • VDD Over-Voltage Protection (OVP)
  • VDD Under-Voltage Lockout (UVLO)
  • Application Voltage Range: 80VAC ~ 308VAC
  • Retrofit E17/E26/E27 and PAR Lamps
  • Replacement of Incandescent, CFL, and Linear Lamps
  • Applications
  • Lighting
  • Technical Documentation & Design Resources
    Availability and Samples
    FLS3217M
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single-Stage PFC Primary-Side-Regulation Offline LED Driver with Integrated Power MOSFET, 7SOP
  • Package Type: SOIC-7
  • Package Case Outline: 751ED
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Newark:<1K
  • FLS3217N
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single-Stage PFC Primary-Side-Regulation Offline LED Driver with Integrated Power MOSFET, 7DIP
  • Package Type: PDIP-7
  • Package Case Outline: 626A-01
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • ON Semiconductor:210,000
  • Specifications
  • Topology: PSR Flyback 
  • VI Min (V): 17.5 
  • VI Max (V): 700 
  • VO Max (V): 700 VBVDS 
  • IO Max (mA): 13 Ω - RDSON  8.8 Ω - RDSON 
  • fSW Typ (kHz): 65 
  • Package Type: SOIC-7  PDIP-7 
  • ON Semiconductor Full Web Site