FNA41560T2: Motion SPM® 45 Series

Description: FNA41560T2 is a Motion SPM® 45 module providing a ...
  • FNA41560T2 is a Motion SPM® 45 module providing a fully-featured, high-performance inverter output stage for AC Induction, BLDC, and PMSM motors. These mod-ules integrate optimized gate drive of the built-in IGBTsto minimize EMI and losses, while also providing multi-ple on-module protection features including under-volt-age lockouts, over-current shutdown, thermal monitoring of drive IC, and fault reporting. The built-in, high-speed HVIC requires only a single supply voltage and trans-lates the incoming logic-level gate inputs to the high-volt-age, high-current drive signals required to properly drive the module's internal IGBTs. Separate negative IGBT terminals are available for each phase to support the widest variety of control algorithms.
  • Features
    Technical Documentation & Design Resources
    Availability and Samples
    FNA41560T2
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Motion SPM® 45 Series
  • Package Type: CDIP-026
  • Package Case Outline: MODFC
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 72
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • ON Semiconductor:504
  • Specifications
  • Family: SPM® 45 Series 
  • Rated Voltage Min (V): 600 
  • IO @ 25 °C Min (A): 15 
  • VCE(sat) @ 25 °C Typ (V): 1.6 
  • RDS(on) (Ω):  
  • Emitter Configuration: 3 emitter pins 
  • Shutdown Pin: No 
  • Package Type: CDIP-026 
  • ON Semiconductor Full Web Site