FNB81060T3: Intelligent Power Module, 600 V, 10A

Description: FNB81060T3...
  • FNB81060T3
  • Features
    Technical Documentation & Design Resources
    Availability and Samples
    FNB81060T3
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Intelligent Power Module, 600 V, 10A
  • Package Type: DIP-025
  • Package Case Outline: MODEZ
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 180
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:<1K
  • Newark:<1K
  • ON Semiconductor:5,040
  • Specifications
  • Family: SPM® 8 Series 
  • Rated Voltage Min (V): 600 
  • IO @ 25 °C Min (A): 10 
  • VCE(sat) @ 25 °C Typ (V): 1.5 
  • RDS(on) (Ω):  
  • Emitter Configuration: 3 emitter pins 
  • Shutdown Pin: Yes 
  • Package Type: DIP-025 
  • ON Semiconductor Full Web Site