FNC42060F: Intelligent Power Module, 600 V, 20A

Description: FNC42060F Is A Motion SPM® 45 Series th...
  • FNC42060F Is A Motion SPM® 45 Series that Fairchild Has Newly Developed to Provide A Very Compact and High Performance Inverter Solution for AC Motor Drives in Low-Power Applications Such as Air Conditioners and Industrial Inverter. It Combines Low-Loss Short-Circuit Rated IGBTs and Optimized Gate Drivers in A Fully Isolated Package to Deliver A Simple and Robust Design. The System Reliability Is Further Enhanced by The Built-In NTC for Temperature Monitoring, Integrated Under-Voltage Lock-Out Function for Both High and Low Side, and An Over-Current Protection Input. Three Separate Open-Emitter Pins for Low Side IGBTs Make Three Leg Current Sensing Possible. Built-In Bootstrap Diodes and Dedicated VS Pins Make PCB Layout Easy.
  • Features
  • UL Certified No. E209204
  • 600 V, 20 A 3 - Phase IGBT Inverter Including Control ICs for Gate Drive and Protections
  • Easy PCB Layout Thanks to The Built - In Bootstrap Diodes and The Dedicated Vs Pins
  • Three Separate Open - Emitter Pins from Low Side IGBTs for Three Leg Current Sensing
  • Single - Grounded Power Supply with Bootstrap Operations
  • Built - In NTC Thermistor for Over Temperature Monitoring
  • Isolation Rating of 2000 Vrms / min.
  • Applications
  • Motion Control - Home Appliance/Industrial Motor
  • Technical Documentation & Design Resources
    Availability and Samples
    FNC42060F
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Intelligent Power Module, 600 V, 20A
  • Package Type: CDIP-026
  • Package Case Outline: MODFA
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 72
  • Specifications
  • Family: SPM® 45 Series 
  • Rated Voltage Min (V): 600 
  • IO @ 25 °C Min (A): 20 
  • VCE(sat) @ 25 °C Typ (V): 1.85 
  • RDS(on) (Ω):  
  • Emitter Configuration: 3 emitter pins 
  • Shutdown Pin: No 
  • Package Type: CDIP-026 
  • ON Semiconductor Full Web Site