FOD050L: SO-8L, 1 Mbit/s, LVTTL/LVCMOS 3.3 V High Speed Transistor Optocouplers

Description: The FOD050L and FOD053L optocouplers consist of an...
  • The FOD050L and FOD053L optocouplers consist of an AlGaAs LED optically coupled to a high speed photodetector transistor. These devices are specified for operation at a 3.3 V supply voltage.
    A separate connection for the bias of the photodiode improves the speed by several orders of magnitude over conventional phototransistor optocouplers by reducing the base-collector capacitance of the input transistor..
    An internal noise shield provides superior common mode rejection of CMH = 50 kV/μs (typical) and CML = 35 kV/μs (typical).
  • Features
  • Low Power Consumption
  • High Speed
  • Available in Single-channel 8-pin SOIC (FOD050L) or Dual-channel 8-pin SOIC (FOD053L)
  • Superior CMR – CMH = 50 kV/μs (typical) and CML = 35 kV/μs (typical)
  • Guaranteed performance over temperature:m0°C to 70°C
  • Safety and Regulatory Approvals:
  • UL1577, 2,500 VACRMS for 1 Minute
  • DIN-EN/IEC60747-5-5, 565 V Peak Working Insulation Voltage
  • Applications
  • Energy Generation & Distribution
  • Industrial Motor
  • Uninterruptible Power Supply
  • Technical Documentation & Design Resources
    Availability and Samples
    FOD050L
  • Status: Active
  • Compliance: Pb-free 
  • Description: SO-8L, 1 Mbit/s, LVTTL/LVCMOS 3.3 V High Speed Transistor Optocouplers
  • Package Type: SOIC-8
  • Package Case Outline: 751DZ
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Avnet:>1K
  • Mouser:>1K
  • FOD050LR2
  • Status: Active
  • Compliance: Pb-free 
  • Description: SO-8L, 1 Mbit/s, LVTTL/LVCMOS 3.3 V High Speed Transistor Optocouplers
  • Package Type: SOIC-8
  • Package Case Outline: 751DZ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:35,000
  • Specifications
  • Data Rate:
  • VCC (Max) (V):
  • VCC (Min) (V): -0.5 
  • Channels:
  • IFT (Max) (mA):
  • CTR (Min) (%): 15 
  • CTR (Max) (%): 50 
  • CTR Tested @IF: 16 
  • VOL (Max) (V): 0.3 
  • tPHL (Max) (ns): 1000 
  • tPLH (Max) (ns): 1000 
  • PWD (Max) (ns):
  • CMR (Min) (kV/µs):
  • VISO (Min) (V): 2500 
  • TOPR (Min) (°C): -40 
  • TOPR (Max) (°C): 85 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site