FOD073L: Dual-Channel Low Input Current High Gain Split Darlington Optocoupler

Description: The FOD073L optocoupler consists of an AlGaAs LED ...
  • The FOD073L optocoupler consists of an AlGaAs LED optically coupled to a high gain split darlington photodetector. This device is specified to operate at a 3.3V supply voltage.The split darlington configuration separating the input photodiode and the first stage gain from the output transistor permits lower output saturation voltage and higher speed operation than possible with conventional darlington phototransistor optocouplers. An integrated emitter - base resistor provides superior stability over temperature.The combination of a very low input current of 0.5 mA and a high current transfer ratio of 2000% makes this device particularly useful for input interface to MOS, CMOS, LSTTL and EIA RS232C, while output compatibility is ensured to LVCMOS as well as high fan-out LVTTL requirements.An internal noise shield provides exceptional common mode rejection of 10 kV/µs.
  • Features
  • Low power consumption
  • Low input current - 0.5 mA
  • Dual channel 8-pin SOIC
  • High CTR-2000%
  • High CMR-10 kV/µs
  • Guaranteed performance over temperature 0°C to 70°C
  • U.L. recognized (File #E90700)
  • LVTTL/LVCMOS Compatible output
  • Applications
  • Energy Generation & Distribution
  • Industrial Motor
  • Uninterruptible Power Supply
  • Technical Documentation & Design Resources
    Availability and Samples
    FOD073L
  • Status: Active
  • Compliance: Pb-free 
  • Description: Dual-Channel Low Input Current High Gain Split Darlington Optocoupler
  • Package Type: SOIC-8
  • Package Case Outline: 751DZ
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Avnet:>1K
  • Mouser:<1K
  • FOD073LR2
  • Status: Active
  • Compliance: Pb-free 
  • Description: Dual-Channel Low Input Current High Gain Split Darlington Optocoupler
  • Package Type: SOIC-8
  • Package Case Outline: 751DZ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:2,500
  • Specifications
  • Data Rate: 0.1 
  • VCC (Max) (V):
  • VCC (Min) (V):
  • Channels:
  • IFT (Max) (mA):
  • CTR (Min) (%): 400 
  • CTR (Max) (%): 7000 
  • CTR Tested @IF: 0.5 
  • VOL (Max) (V): 0.3 
  • tPHL (Max) (ns): 30000 
  • tPLH (Max) (ns): 90000 
  • PWD (Max) (ns):
  • CMR (Min) (kV/µs):
  • VISO (Min) (V): 2500 
  • TOPR (Min) (°C): -40 
  • TOPR (Max) (°C): 85 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site